Print Back
  • SAE O-Ring, NPT or BSPP Threaded Connections; Manifold Mounting; and Cartridge Type
  • Color coded spindle for accurate flow control
  • Provision for panel mounting
  • Unique safety spindle design
Unit of Measure

Specifications

Type

Needle

Model Code Description

DV-25-01.X/12

Port Configuration

SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing

Seal Material

Fluoroelastomer (FPM)

Nominal Size

25

Tube Size

-20

Material

Carbon Steel

Mounting Type

Inline Mounting

O-Ring Material

Fluoroelastomer (FPM)

Housing Material

Carbon Steel

Finish

Phosphated

Temperature Range at Full Pressure [Max]

-4 to 212 ºF

Flow

80 gpm

Operating Pressure

5000 psi

Weight

2.8 kg6.2 lb

Valve Operator

Knob

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Division

ACCESSORIES

Product Group Family

FLOW CONTROL VALVES

Product

FLOW CONTROL VALVES

Dimensions

Thread Size

1-5/8-12 UN

Dimension A

5.91 in150 mm

Dimension B

5.24 in133 mm

Dimension C

1.18 in30 mm

Dimension D

2.36 in60 mm

Dimension E

2.13 in54 mm

Dimension F

4.25 in108 mm

Diameter G

1.93 in49 mm

Diameter H

1.50 in38 mm

Dimension J

Pg 29 Thread

Hex Size

3/4 in19 mm

Note

N/A Pressure Drop curves were established by using mineral oil with kinematic viscosity 165 SUS at 112 ºF / 50 ºC.
Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.