Print Back
Unit of Measure

Specifications

Type

N/A Flow Control Valve

Weight

N/A 0.1 kg0.22 lb

Nominal Sizes

N/A 30

Housing Material

N/A Carbon Steel

Mounting Type

N/A Manifold Mounting

Kinematic Viscosity at 86 ºF/30 ºC

N/A 335 SUS

Model Code Description

N/A RVP-30-01.X- 25

BUn

N/A EA

Temperature at Full Pressure [Min]

N/A -4 ºF

Temperature at Full Pressure [Max]

N/A 212 ºF

Cracking Pressure

N/A 1.7 bar25 psi

Operating Pressure [Max]

N/A 345 bar5000 psi

Length

N/A 7.72 in196 mm

Valve Operator

N/A Knob

Short Description

N/A RVP Check valves

Features

N/A

  • 9 Sizes, 1/8" - 2"
  • NPT or SAE O-Ring connections and manifold mounting
  • Metal to metal seal design for poppet
  • Hardened and ground steel poppet

Note

N/A Not recommended for high-cycle applications!
Pressure Drop curves were established by using mineral oil with kinematic viscosity 335 SUS at 86 ºF / 30 ºC.
Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.