Print Back
  • SAE O-Ring, NPT or BSPP Threaded Connections; Manifold Mounting; and Cartridge Type
  • Color coded spindle for accurate flow control
  • Provision for panel mounting
  • Unique safety spindle design
Unit of Measure

Specifications

Seal Material

N/A Fluoroelastomer (FKM)

Weight

N/A 0.25 kg0.55 lb

Material

N/A Carbon Steel

O-Ring Material

N/A Fluoroelastomer (FPM)

Housing Material

N/A Carbon Steel

Model Code Description

N/A DVP-08-01.X/M

BUn

N/A EA

Finish

N/A Zinc Plated

Temperature Range at Full Pressure [Max]

N/A -4 to 212 ºF

Flow

N/A 80 gpm

Operating Pressure

N/A 5000 psi

Valve Operator

N/A Knob

Division

N/A ACCESSORIES

Product Group Family

N/A FLOW CONTROL VALVES

Product

N/A FLOW CONTROL VALVES

Dimensions

Dimension A

N/A 2.83 in72 mm

Dimension B

N/A 2.56 in65 mm

Dimension C

N/A 0.49 in12.5 mm

Dimension D

N/A 0.98 in25 mm

Dimension E

N/A 0.94 in24 mm

Dimension F

N/A 1.89 in48 mm

Diameter G

N/A 1.14 in29 mm

Diameter H

N/A 0.75 in19 mm

Dimension J

N/A Pg 11 Thread