Print Back
Unit of Measure

Specifications

Type

N/A Fluid Level Indicator with Electric Level Switch

Model Code Description

N/A FSK-0127-2.5C-00000/O-/M12.000-RED

Contact Ratings

N/A 8 W

Maximum Voltage

N/A 50 V

Maximum Current

N/A 200 mA

Seal Material

N/A Fluorocarbon

Housing Material

N/A Aluminum

Sight Tube Material

N/A Polyamide Construction

Electrical Switch

N/A Open at Normal Level

Thermometer

N/A No Thermometer (Standard)

Operating Temperature [Min]

N/A -20 ºC-4 ºF

Operating Temperature [Max]

N/A 80 ºC176 ºF

Operating Pressure [Min]

N/A 0 bar0 psi

Operating Pressure [Max]

N/A 1 bar14.5 psi

BUn

N/A EA

Dimensions

Bolt Spacing Length

N/A 5 in127 mm