HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Accessories
>
Reservoir Accessories
>
Fluid Level Gauges
>
Spare Parts Fluid Level Indicators
> Part Number 3252752
Part Number 3252752, Spare Parts Fluid Level Indicators
List Price
QUOTE
Unit of Measure
Imperial
Metric
Both
Specifications
Model Code Description
N/A
TS-L-60/X/12 THERMO-SWITCH FSA/FSK
Type
N/A
Spare Part
BUn
N/A
EA
Maximum Voltage
N/A
50 V
Maximum Current
N/A
200 mA