Series |
N/A BDC |
Filtration Ratings |
N/A Q01 - 1 µmQ03 - 3 µm |
Seal Material |
N/A V - Fluorocarbon Elastomer (FKM) |
Bag Element Micron Rating |
N/A A - 5 µm B - 25 µm C - 50 µm D - 100 µm |
Element Change Indicator |
N/A VM - Visual Pop-Up with Manual Reset |
Options |
N/A 70A - 70 gpm 230 VAC Single Phase 60 Hz 70B - 70 gpm 230 VAC Three Phase 60 Hz 70C - 70 gpm 460 VAC Three Phase 60 Hz AW - Automatic Water Drain with 5 gal Tank H - Sump Heater |
| Flow Options1 | N/A Up to 25 gpm Up to 265 L/min Up to 70 gpm Up to 95 L/min |
Fluid Temperature Range with Heater Option |
N/A -20 to 165 ºF-29 to 74 ºC |
Fluid Temperature Range (Standard with Sight Gauge or Automatic Water Drain Option) |
N/A 32 to 165 ºF0 to 74 ºC |
Ambient Environment Temperature Range |
N/A -20 to 104 ºF-29 to 40 ºC |
Ambient Environment Temperature Range (Standard with Sight Gauge or Automatic Water Drain Option) |
N/A 32 to 165 ºF0 to 74 ºC |
Bypass Indication Pressure (Particulate Filter) |
N/A 15 psi1.03 bar |
Bypass Indication Pressure (Coalescing Filter) |
N/A 25 psi1.7 bar |
Bypass Valve Cracking Pressure (Particulate Filter) |
N/A 20 psi1.37 bar |
Bypass Valve Cracking Pressure (Coalescing Filter) |
N/A 30 psi2 bar |
Weight for Model 25 Gallons per Minute (gpm) |
N/A 785 lb356 kg |
Weight for Model 70 Gallons per Minute (gpm) |
N/A Contact Factory |
Element Change Clearance |
N/A 33.8 in858 mm |
Porting Base Material |
N/A Anodized Aluminum |
Cap Material |
N/A Plated Steel |
Bag Housing Material |
N/A Stainless Steel |
Particulate Filter Housing Material |
N/A Epoxy Paint with High-phos Electroless Nickel Plating |
Coalescing Filter Housing Material |
N/A Epoxy Paint with High-phos Electroless Nickel Plating |
Operating Frequency |
N/A 60 Hz |
Operating Phase |
N/A Single |
Full Load Amperage at 115 Alternating Current (AC) Operating Voltage |
N/A 13.4 A |
Full Load Amperage at 208 to 230 Alternating Current (AC) Operating Voltage |
N/A 7.2 - 6.7 A |
Service Factor Amperage at 115 Alternating Current (AC) Operating Voltage |
N/A 15.2 A |
Service Factor Amperage at 208 to 230 Alternating Current (AC) Operating Voltage |
N/A 8.1 - 7.6 A |
Applications |
N/A
|
Markets |
N/A
|
Fuel Oils |
N/A
|
|
N/A
|