HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Fuel Filtration
>
Bulk Fuel Replacement Elements
> Part Number 2204523
Part Number 2204523, C184Z3V
Replacement Element for ICF Housing, 3 µm
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
|
Application
Specifications
Type
N/A
Diesel Fuel Coalescing Filtration
Style
N/A
Cartridge
Seal Material
N/A
FKM
Weight
N/A
2.0 kg
4.4 lb
Operating Temperature [Min]
N/A
-29 ºC
-20 ºF
Operating Temperature [Max]
N/A
74 ºC
165 ºF
Flow
N/A
16 gpm
60 L/min
Filter Rating
N/A
3 µm
Dimensions
Height
N/A
18.5 in
470 mm
Application
Application
N/A
ICF Filter Housing and Related Assemblies