Print Back
The dehydrator unit needs to be ordered together with 1 new filter element and 2 new breathers. Flow rate is 22 GPM and is ideal for reservoir volumes up to 15000 liters. Unit has built-in heater. Unit is supplied with 12-foot inlet and outlet hoses.
Unit of Measure

Specifications

Series

MAFH-E = Dehydration Station

Type

Offline Filtration System

Seals

Fluoroelastomer (FPM)

Protection Class

NEMA-2

Flow

Up to 22 gpmUp to 1320 gal/h

End Type

MJIC

End Size

1-1/2 in. Inlet/1-1/2 in. Outlet

Materials of Construction (Base Frame)

Carbon Steel

Materials of Construction (Vessel)

Stainless Steel

Materials of Construction (Seals)

Fluoroelastomer

Dry Mass without Heater

1050 lb476 kg

Dry Mass with Heater

1230 lb558 kg

Oil Viscosity [Max]

2500 SUS14 to 539 cSt

Oil Viscosity [Min]

75 SUS

Inlet Pressure

Atmospheric

Outlet Pressure

Up to 100 psiUp to 6.9 bar

Fluid Service Temperature

50 to 160 ºF10 to 71 ºC

Mobility

Mobile

Voltage

575 V

Motor Phase

3

Frequency

60 Hz

Air Source

Integral Blower

Element Size

G10

Element Length

One 27 in. Element Supplied

Optional Heater

12500 W

Attainable Water Content

< 50 ppm

Relative Humidity Display

Standard, 0 to 99 % Range

Dimensions

Width

32 in

Length

59 in

Height

70.25 in

Features

Features

  • High Dewatering Rates and particulate removal in one system
  • Simple Controls; RUN/DRAIN modes
  • Reduce fluid recycling cost
  • No expensive vacuum pump to service and replace
  • Patented mass transfer technology uses ambient air to optimize and control dewatering rates
  • Remove free and dissolved water
  • Highly effective in low and high humidity

Additional Information

Additional Information

The hoses are 1-1/2 inch with female JIC ends. Power supply 575 VAC/3 ph/60 Hz.

A power supply cable (approx. 30 ft) is included with flying lead ends for hook-up to customer supplied panel or plug.

Additional replacement filter elements and breathers will need to be purchased as necessary.

Water contamination in hydraulic systems can severely reduce the life of hydraulic systems and fluids. The MAFH-E is designed to eliminate 100% of free and up to 90% of dissolved water from reservoirs, barrels, and gear boxes. Using a patented transfer process, the MAFH-E efficiently removes water and particulate contamination quickly in all environments. A proprietary design reduces aeration of free and entrained gases of returned fluid. The unit was designed to be extremely portable using either the integrated lifting lugs located on each corner of the cart or the optional wheeled cart.

Application

Application

  • Steel and rolling mills
  • Pulp and paper plants
  • Power generation plants
  • Tool machines / Plastic machines
  • Hydraulic operated presses
  • Oil conditioning

Principle of Operation

Principle of Operation

The MAFH-E uses a new mass transfer dewatering technology. Ambient air is conditioned to increase its water holding capability before injecting to the reaction chamber. Fluid is equally distributed and cascaded down through reticulated media and the conditioned air stream. Water is transformed to water vapor and is expelled from the unit as a moist air stream. The relative humidity of the incoming fluid is continually monitored by an integral AS 1000 AquaSensor and displayed real-time on the control panel.

Note

Note

Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.