
Type |
N/A Mobile Offline Dehydration Station |
Size |
N/A 5.03.18D05BN/-V-G |
Material |
N/A BetaMicron Media |
Mounting Type |
N/A Offline |
Configuration |
N/A 1 Inlet/ 1 Return |
Head Material |
N/A Aluminum |
Designation |
N/A Single |
Cap Material |
N/A Aluminum |
Indication Type |
N/A Electrical Indicator |
Bowl Material |
N/A Steel |
Medium |
N/A Hydraulic Fluids Compatible with Viton |
Operating Temperature [Min] |
N/A 10 ºC50 ºF |
Operating Temperature [Max] |
N/A 66 ºC150 ºF |
Flow |
N/A 22 gpm84 L/min |
Cracking Pressure |
N/A 2 bar30 psi |
Filter Rating |
N/A 25 µm |
Operating Pressure [Max] |
N/A 2.75 bar40 psi |
Max Viscosity |
N/A 2500 SUS |
End Type |
N/A JIC |
End Size |
N/A 1.5 in. Inlet/1.25 in. Outlet |