Print Back
ProcessMicron® Element, 5 - 70 micron, Polypropylene, Pleated, 6" Diameter Element
Unit of Measure

Specifications

Type

Element

Material

Polyester

Dimensions

Size

20 in

Height

20 in

Width

6 in

Depth

6 in