HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Inline Filters
>
PFH
> Part Number 62963
Part Number 62963, PFH-2-G-0-V-X-X/SZ-10-M-V
Inline Filter, High Pressure, 1 - 2000 micron Metal Fiber, Wire Mesh, Wedge Wire Elements, Single Housing
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Process Filter
Material
N/A
Stainless Steel
Dimensions
Size
N/A
1 in
Width
N/A
4.173 in
106 mm
Height
N/A
15.669 in
398 mm
Depth
N/A
2.992 in
76 mm