HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Inline Filters
>
PLF1 - Process Inline Filter
> Part Number 62971
Part Number 62971, PLF1-1-1-9HF-V-E1-S-C-E1-10-V-0-7-1 (without element)
Inline Filter, 1 - 90 micron polyester, polypropylene 9" Diameter elements, One-Stage (Single Element), Low headless, High Capacity
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Process Filter
Material
N/A
Stainless Steel
Dimensions
Size
N/A
2 to 6 in
Width
N/A
19.685 in
500 mm
Height
N/A
47.362 in
1203 mm
Depth
N/A
10.748 in
273 mm