HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Inline Filters
>
PLF2 - Process Inline Filter
> Part Number 62977
Part Number 62977, PLF2-10-2-9HF-V-NP-S-R-E1-10-C-0-0-X-So
Inline Filter, 1 - 90 micron polyester, polypropylene 6" or 9" Diameter elements, One-Stage, two stage or 3 stage (Multi Element).
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Process Filter
Material
N/A
Carbon, Stainless
Dimensions
Size
N/A
8 to 24 in