HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Inline Filters
>
PMRF
> Part Number 62947
Part Number 62947, PMRF-1-E/1-D-10-40-N-0-0
Inline Cartridge Filter, 1 - 90 micron Disposable Cartridge Elements, 1 Element per Housing, Single Housing
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Process Filter
Material
N/A
Carbon, Stainless (Consult Factory)
Dimensions
Size
N/A
1 in
Width
N/A
5.039 in
128 mm
Height
N/A
13.091 in
332.5 mm
Depth
N/A
2.996 in
76.1 mm