HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Inline Filters
>
PMRF
> Part Number 62950
Part Number 62950, PMRF-4-NM/17-J-40-10-N-0-0
Inline Cartridge Filter, 1 - 90 micron Disposable Cartridge Elements, 17 Elements per Housing, Single Housing
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Process Filter
Material
N/A
Carbon, Stainless (Consult Factory)
Dimensions
Size
N/A
2 in
3 in
Width
N/A
21.654 in
550 mm
Height
N/A
60.433 in
1535 mm
Depth
N/A
12.795 in
325 mm