HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Inline Filters
>
PMRF
> Part Number 62958
Part Number 62958, PMRFD-5-NM/22-Q-40-10-N-0-0
Inline Cartridge Filter, 1 - 90 micron Disposable Cartridge Elements, 22 Elements per Housing, Duplex Housing (Change-Over)
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Process Filter
Material
N/A
Carbon, Stainless (Consult Factory)
Dimensions
Size
N/A
4 in
Width
N/A
63.583 in
1615 mm
Height
N/A
70.236 in
1784 mm
Depth
N/A
22.323 in
567 mm