Print Back
Inline Filter, 1 - 3000 micron Polyester, Wire Mesh, Metal Fiber, Wedge Wire Elements, Single Housing
Unit of Measure

Specifications

Type

Process Filter

Material

Carbon, Stainless (Consult Factory)

Dimensions

Size

20 to 28 in

Width

55.118 in1400 mm

Height

91.535 in2325 mm

Depth

35.984 in914 mm