HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Inline Filters
>
PRFL
> Part Number 62942
Part Number 62942, PRFLD-PES-2504-B-AF2-090-0-0-5
Inline Filter, 1 - 3000 micron Polyester, Wire Mesh, Metal Fiber, Wedge Wire Elements, Duplex Housing (Change-Over)
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Process Filter
Material
N/A
Carbon, Stainless (Consult Factory)
Dimensions
Size
N/A
4 to 8 in
Width
N/A
53.937 in
1370 mm
Height
N/A
44.685 in
1135 mm
Depth
N/A
10.748 in
273 mm