HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Inline Filters
>
PRFS
> Part Number 62745
Part Number 62745, PRFS-L-1304-B-AF2-3000-0-0-3
List Price
QUOTE
Screen Basket Filter, 25 - 10,000 micron Wire Mesh, Wedge Wire, Perforated Plate Baskets, Single Housing
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Process Filter
Material
N/A
Carbon, Stainless (Consult Factory)
Dimensions
Size
N/A
2 to 6 in
Width
N/A
17.717 in
450 mm
Height
N/A
42.717 in
1085 mm
Depth
N/A
8.622 in
219 mm