HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Inline Filters
>
PRFS
> Part Number 62746
Part Number 62746, PRFS-L-2504-B-AF4-3000-0-0-3
List Price
QUOTE
Screen Basket Filter, 25 - 10,000 micron Wire Mesh, Wedge Wire, Perforated Plate Baskets, Single Housing
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Process Filter
Material
N/A
Carbon, Stainless (Consult Factory)
Dimensions
Size
N/A
4 to 8 in
Width
N/A
19.685 in
500 mm
Height
N/A
50.591 in
1285 mm
Depth
N/A
10.748 in
273 mm