HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Valves
>
Cartridge Valves and Manifolds
>
Line Body/CAV Plugs/Seals/Tools
>
FH Line Body Housing
> Part Number 2584726
Part Number 2584726, FH Line Body Housing
List Price
QUOTE
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Line Body
Model Code Description
N/A
FH082-AS8
Connection Type
N/A
SAE
Material
N/A
Anodized Aluminum
Finish
N/A
Anodized
Size
N/A
8
Line Body
N/A
FC08-2
Thread
N/A
SAE
Operating Pressure [Min]
N/A
0 bar
0 psi
Operating Pressure [Max]
N/A
245 bar
3500 psi
Port Size
N/A
SAE-8