Print Back
Unit of Measure

Specifications

Type

N/A Line Body

Model Code Description

N/A FH062-AS4

Connection Type

N/A SAE

Material

N/A Anodized Aluminum

Finish

N/A Anodized

Size

N/A 6

Line Body

N/A FC06-2

Thread

N/A SAE

Operating Pressure [Min]

N/A 0 bar0 psi

Operating Pressure [Max]

N/A 245 bar3500 psi

Port Size

N/A SAE-4

Division

N/A HYDRAULIC DIVISION

Product Group Family

N/A LINE BODY/CAV PLUGS/SEAL KITS/FORM TOOLS

Product

N/A MANIFOLDS / MOBILE SYSTEMS