Print Back
Unit of Measure

Specifications

Type

Line Body

Model Code Description

FH102-SS8

Connection Type

SAE

Material

Zinc Plated Steel

Finish

Zinc Plated

Size

10

Line Body

FC10-2

Thread

SAE

Operating Pressure [Min]

0 bar0 psi

Operating Pressure [Max]

420 bar6000 psi

Port Size

SAE-8

Division

HYDRAULIC DIVISION

Product Group Family

LINE BODY/CAV PLUGS/SEAL KITS/FORM TOOLS

Product

MANIFOLDS / MOBILE SYSTEMS