Print Back
Unit of Measure

Specifications

Type

N/A Line Body

Model Code Description

N/A FH102-AN4

Connection Type

N/A NPT

Material

N/A Anodized Aluminum

Finish

N/A Anodized

Size

N/A 10

Line Body

N/A FC10-2

Thread

N/A NPT

Operating Pressure [Min]

N/A 0 bar0 psi

Operating Pressure [Max]

N/A 245 bar3500 psi

Port Size

N/A 1/4" NPT