Print Back
The HLT 2550 is a linear position transmitter which, due to its compact design, was developed in particular for use in applications where space is very limited. The measuring profile can be individually adapted to various mounting conditions by means of spacers.

The HLT 2550 is suited for measuring ranges up to 3 m. The different output signals (analogue current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation
more
Unit of Measure

Specifications

Type

Profile Linear Transducer

Model Code Description

HLT 2550-L2-006-C01-0950-000

Weight

2.88 lb

Mounting Type

Compact Profile Linear Transducer with Top Magnet Guidance Joint

Operating Temperature [Min]

-20 ºC

Operating Temperature [Max]

75 ºC

Measuring Range

0 to 950 mm

Output Type

4 to 20 mA

Sensor Type

Magnetostrictive

Output Maximum Hysteresis (Full Scale)

≤ ± 0.1

Output Repeatability (Full Scale)

≤ 0.005, ≥ 0.05 mm

Resolution

12 Bit, ≥ 0.05 mm

Non-Linearity

≤ ± 0.01% Full Scale (FS), ≥ 0.06 mm

Temperature Coefficient

≤ ± 0.01% Full Scale (FS)/ ºC Typical

Sampling Rate

Depending on Length:

0.5 ms (Measuring Range ≤ 1200 mm

1.0 ms (Measuring Range ≤ 2400 mm)

2.0 ms (Measuring Range ≤ 3000 mm)

Industry Standards/Certifications

European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4

Vibration Resistance According to DIN EN 60068-2-6

≤ 10 g at 50 to 2000 Hz

Shock Resistance According to DIN EN 60068-2-27 (11 ms)

≤ 100 g

Sensor Material

Measuring Body: Aluminum

Electrical Connection

Male M12 x 1, 4 Pole

Pin Connection 1

+Ub

Pin Connection 2

Not Connected

Pin Connection 3

0V

Pin Connection 4

Signal

Power Supply

24 V DC ± 20%

Current Consumption

≤ 100 mA

Residual Ripple of Supply Voltage

≤ 250 mVpp

Storage Temperature Range

-30 to 85 ºC

Degree of Protection

IP 67

Installation Position

No Restriction

Division

ELECTRONICS

Product Group Family

POSITION SENSORS

Product

POSITION SENSOR

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.

Additional Information

N/A The main fields of application for the HLT 2550 are, for example, general positioning tasks in mechanical engineering and in stationary hydraulics, or as a wear free alternative for existing measuring equipment such as potentiometers