
Flow |
N/A Up to 3 L/min |
Continuous Pressure |
N/A Up to 180 bar |
Direct Current (DC) Motor Power |
N/A 150 W500 W800 W |
Pump Displacement |
N/A 0.25 cm³/rev0.50 cm³/rev0.75 cm³/rev1.00 cm³/rev |
Tank Volume |
N/A 0.5 L |
Short Time Duty S2 |
N/A 5 min |
Intermittent Duty S3 |
N/A 20 % |
According to |
N/A DIN EN60034-5 |
Fluids |
N/A Hydraulic Oil to DIN 51524 Part 1 and 2 |
Oil Temperature |
N/A -20 to 80 ºC |
Ambient Temperature |
N/A -20 to 40 ºC |
Filtration |
N/A Class 21/19/16 or Cleaner Operating Fluid to International Organization for Standardization (ISO) 4406 |
Mounting Position |
N/A H - Horizontal V - Vertical |
Filter Orientation |
N/A L - Left R - Right T - Top |
| Oil Tank Length1 | N/A 150 mm |
Voltage |
N/A 12 V24 V |
Flange Controls |
N/A 200 - DB Pre-set to 210 bar, no pre-set 250V - pressure relief valve DB, pressure range and type of adjustment M23 - Lift-Lower Control |
Tank Code |
N/A M04 |
Filling Volume (Horizontal Tank Position R and L) |
N/A 0.9 L |
Usable Volume (Horizontal Tank Position R and L) |
N/A 0.8 L |
Filling Volume (Horizontal Tank Position T) |
N/A 0.9 L |
Usable Volume (Horizontal Tank Position T) |
N/A 0.8 L |
Filling Volume (Vertical) |
N/A 0.95 L |
Usable Volume (Vertical) |
N/A 0.85 L |