HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Filter Systems & Diagnostics (IoT)
>
Filter Systems
>
Offline Filter Elements
>
N5 Elements - Replacements for OLF Compact Series and QCF
> Part Number 7615558
Part Number 7615558, N5DM005 Elements 5 micron
List Price
QUOTE
OLF replacement elements 5 micron
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Offline Kidney Loop Filtration
Size
N/A
N5D
Filter Material
N/A
Diamicron
Mounting Type
N/A
Offline