Print Back
Each of our hydraulic filtration systems are equipped with high efficiency elements to remove solid particulates and/or water quickly and efficiently. A complete listing of the replacement elements used through-out the Filter Systems catalog can be found on the following pages.
Unit of Measure

Specifications

Type

Hydraulic Filter Element

Model Code Description

0080 RK 010 MM

Size

0080

Filter Rating

10 µm

Style

Cartridge

Seal

Nitrile Rubber (NBR)

Filter Material

Microglass

Use With

Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series

Configuration

Double Open End

Cap 1 Type

Grommet Cap

Cap 1 Material

Steel

Cap 2 Type

Grommet Cap

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

Yes

Flow Direction

Outside - In

Beta Rating

ß10> 1000

Stat-Free

No

Media Type

MM=Mobilemicron

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

Absolute Filter Rating

10 µm

Collapse Rating

10 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-HYDAC PROPRIETARY

Product

HYDAC ELEMENTS

Dimensions

Outside Diameter 1

3.9 in100 mm

Height

6.02 in153 mm

Inside Diameter 1

28.2 mm1.11 in

Note

N/A Betamicron® GeoSeal® (r) replacement elements