
Type |
N/A Hydraulic Filter Element |
Model Code Description |
N/A 5.03.18 D 10 AM /-G |
Size |
N/A 5.03.18 |
Filter Rating |
N/A 10 µm |
Style |
N/A Cartridge |
Seal |
N/A Nitrile Rubber (NBR) |
Filter Material |
N/A Other Synthetic |
Use With |
N/A Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series |
Configuration |
N/A Double Open End |
Cap 1 Type |
N/A Grommet Cap |
Cap 1 Material |
N/A Steel |
Cap 2 Type |
N/A Grommet Cap |
Cap 2 Material |
N/A Steel |
Support Tube Material |
N/A Steel |
Outer Sleeve |
N/A Yes |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A β10 > 30 |
Stat-Free |
N/A No |
Dirt Holding Capacity (DHC) |
N/A 216 g |
Media Type |
N/A AM=Aquamicron |
Minimum Temperature |
N/A 0 ºC32 ºF |
Maximum Temperature |
N/A 100 ºC212 ºF |
Efficiency |
N/A 96.7 % |
Nominal Filter Rating |
N/A 10 µm |
Collapse Rating |
N/A 10 bar |
BUn |
N/A EA |
Division |
N/A FILTER SYSTEMS |
Product Group Family |
N/A OFFLINE FILTER ELEMENTS |
Product |
N/A OFF-LINE ELEMENTS |