Print Back
Each of our hydraulic filtration systems are equipped with high efficiency elements to remove solid particulates and/or water quickly and efficiently. A complete listing of the replacement elements used through-out the Filter Systems catalog can be found on the following pages.
Unit of Measure

Specifications

Type

Hydraulic Filter Element

Model Code Description

5.03.18 D 20 BN4 /-V-G

Size

5.03.18

Filter Rating

20 µm

Style

Cartridge

Seal

Fluoroelastomer (FPM)

Filter Material

Microglass

Use With

Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series

Configuration

Double Open End

Cap 1 Type

Grommet Cap

Cap 1 Material

Steel

Cap 2 Type

Grommet Cap

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

Yes

Flow Direction

Outside - In

Beta Rating

ßx(c) ≥ 1000

Stat-Free

No

Dirt Holding Capacity (DHC)

216 g

Media Type

BN/HC=Betamicron® Low Collapse

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

Absolute Filter Rating

20 µm

Collapse Rating

10 bar

BUn

EA

Division

FILTER SYSTEMS

Product Group Family

OFFLINE FILTER ELEMENTS

Product

OFF-LINE ELEMENTS

Dimensions

Outside Diameter 1

3.9 in100 mm

Height

18.5 in470 mm

Inside Diameter 1

41 mm1.614 in

Note

N/A Betamicron® GeoSeal® (r) replacement elements