HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Filter Systems & Diagnostics (IoT)
>
Filter Systems
>
Offline Filter Elements
>
Offline Filter Elements - N10 Series
> Part Number 3737306
Part Number 3737306, N40FM-S050-PES1F
List Price
QUOTE
50 Micron Flexmicron Standard Filter Element
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Hydraulic Filter Element
Model Code
N/A
N40FM-S050-PES1F
Style
N/A
Cartridge
Seal Material
N/A
Fluoroelastomer (FPM)
Filter Material
N/A
Microglass
Stat-Free
N/A
No
Media Type
N/A
FM=Flexmicron
BUn
N/A
EA
Dimensions
Outside Diameter 1
N/A
2.5 in
64 mm
Length
N/A
11.3 in
281.5 mm
Inside Diameter
N/A
45 mm
1.772 in