
Type |
N/A Offline Filtration System |
Style |
N/A OLF |
Seal Material |
N/A Viton |
Medium |
N/A Mineral Oil Based Hydraulic Fluids |
Weight |
N/A 442 kg975 lb |
Size |
N/A N15DM002 |
Mounting Type |
N/A Offline |
Operating Temperature [Min] |
N/A -9 ºC15 ºF |
Operating Temperature [Max] |
N/A 60 ºC140 ºF |
Configuration |
N/A 1 Suction/1 Return |
Flow |
N/A 15 gpm57 L/min |
Filter Rating |
N/A 2 µm |
Designation |
N/A Steel |
Operating Pressure [Max] |
N/A 7 bar100 psi |
Cap Material |
N/A Steel |
Material |
N/A Absolute |
Max Viscosity |
N/A 2000 SUS |
End Type |
N/A SAE/NPT |