Type |
N/A Mobile Offline Dehydration Station |
Seal Material |
N/A Viton |
Medium |
N/A Hydraulic Fluids Compatible with Viton |
Weight |
N/A 133.81 kg295 lb |
Size |
N/A 9VZV |
Mounting Type |
N/A Offline |
Operating Temperature [Min] |
N/A 4.4 ºC40 ºF |
Operating Temperature [Max] |
N/A 60 ºC140 ºF |
Configuration |
N/A 1 Inlet/1 Return |
Head Material |
N/A Aluminum |
Flow |
N/A 1.5 gpm5.6 L/min |
Cracking Pressure |
N/A 2 bar30 psi |
Filter Rating |
N/A 5 µm |
Designation |
N/A Single |
Operating Pressure [Max] |
N/A 2.75 bar40 psi |
Cap Material |
N/A Aluminum |
Indication Type |
N/A Electrical Indicator |
Bowl Material |
N/A Aluminum |
Material |
N/A BetaMicron® |
Max Viscosity |
N/A 1000 SUS |
End Type |
N/A SAE |
End Size |
N/A Female 1 in. |
Division |
N/A FILTER SYSTEMS |
Product Group Family |
N/A DEHYDRATORS |
Product |
N/A DEHYDRATORS |