Print Back
MAFH-E Dehydration Station 15 GPM flow rate Viton Seals Mobile cart frame 460 VAC 10 micron element with heater
Unit of Measure

Specifications

Type

N/A Mobile Offline Dehydration Station

Seal Material

N/A Viton

Medium

N/A Hydraulic Fluids Compatible with Viton

Weight

N/A 453.59 kg1000 lb

Size

N/A BN

Mounting Type

N/A Offline

Operating Temperature [Min]

N/A 10 ºC50 ºF

Operating Temperature [Max]

N/A 66 ºC150 ºF

Configuration

N/A 1 Inlet/1 Return

Head Material

N/A Aluminum

Flow

N/A 15 gpm57 L/min

Cracking Pressure

N/A 2 bar30 psi

Filter Rating

N/A 10 µm

Designation

N/A Single

Operating Pressure [Max]

N/A 2.75 bar40 psi

Cap Material

N/A Aluminum

Indication Type

N/A Electrical Indicator

Bowl Material

N/A Steel

Material

N/A BetaMicron®

Max Viscosity

N/A 2500 SUS

End Type

N/A JIC

End Size

N/A 1.5 in. Inlet/1.25 in. Outlet

Dimensions

Width

N/A 32 in812.8 mm

Diameter

N/A 60 in1524 mm

Height

N/A 70 in1778 mm