
Type |
N/A Fuel Filtration |
Style |
N/A On-Board Diesel Filtration |
Medium |
N/A Diesel |
Weight |
N/A 11 kg24.3 lb |
Size |
N/A HDPD 600 BC1 |
Operating Temperature [Min] |
N/A -40 ºC-40 ºF |
Operating Temperature [Max] |
N/A 90 ºC194 ºF |
Head Material |
N/A Aluminum |
Flow |
N/A 160 gal/h600 L/h |
Filter Rating |
N/A 10 µm |
Element Material |
N/A Dieselmicron® |
Designation |
N/A Duplex Single |
Operating Pressure [Max] |
N/A 1 bar14.5 psi |
Includes |
N/A Filter Element |
Cap Material |
N/A Polyamide |
Indication Type |
N/A Dial Vacuum Gauge |
Bowl Material |
N/A Transparent Polyamide |
Schedule |
N/A C |
End Type |
N/A Metric O-Ring |
End Size |
N/A M27 x 2.0 |