Print Back
Piston Accumulator
Unit of Measure

Specifications

Type

N/A Piston Accumulator

Style

N/A Repairable

Connection Type

N/A SAE

Seal Material

N/A NBR/PUR

Material

N/A Carbon Steel

Series

N/A SK210

Operating Temperature [Min]

N/A -22 ºF

Operating Temperature [Max]

N/A 180 ºF

Connection Size

N/A SAE-24 (1-7/8-12UN)

Operating Pressure [Max]

N/A 210 bar3000 psi

Connection Gender

N/A Female

Volume Capacity

N/A 5 gal20 L

Repairable

N/A Repairable

Rechargeable

N/A Rechargeable

Model Code Description

N/A SK210-20/3218S-210ACM-KCH-15H(QUICK SHIP

Division

N/A ACCUMULATORS

Product Group Family

N/A PISTON ACCUMULATORS

Product

N/A PISTON ACCUMULATORS

Dimensions

Diameter

N/A 180 mm

Height

N/A 1342 mm