Print Back
The piston accumulator series SK280 is a weight optimized, non-repairable design. The non-repairable design and special production process of these HYDAC accumulators save cost, making this series an economic option. Cost-effective - due to the non-repairable design and an optimized production process, Weight reduced series, Reduced installation space, Standard-gas valve (HYDAC Version 1) with integrated M28 x 1.5 male thread, Quick delivery for models with standard connection, SAE fluid ports are available, PED/CE pressure code certification.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A PED/Europe

Type

N/A Non-Repairable Piston Accumulator

Style

N/A Non-Repairable

Connection Type

N/A SAE (ANSI B1.1)

Seal Material

N/A NBR/PUR (-22 to 180F)

Medium

N/A PUR resistant to: Mineral Oils (HL and HLP), Non-flammable fluids from the HFA group, PUR not resistant to: Water and water-gylcol mixtures, Alkalis, Acids

Weight

N/A 4.80 kg10.56 lb

Size

N/A 1 L

Material

N/A Carbon Steel

Series

N/A SK280

Short Description

N/A Piston Accumulators Series SK280

Operating Temperature [Min]

N/A -20 ºC-22 ºF

Operating Temperature [Max]

N/A 80 ºC180 ºF

Connection Size

N/A SAE #8

Operating Pressure [Min]

N/A 0 bar0 psi

Operating Pressure [Max]

N/A 280 bar4000 psi

Connection Gender

N/A Female

Volume Capacity

N/A 1 L

Pre-Charged Pressure

N/A 0 bar0 psi

Repairable

N/A Non-Repairable

Rechargeable

N/A Rechargeable

Valve Material

N/A Carbon Steel

Model Code Description

N/A SK280-1/3218U-280ACF-VB-05

Dimensions

Diameter

N/A 60 mm

Height

N/A 445 mm