Print Back
Hand held filtration system 120 VAC single 9" housing (5 Micron element) Buna seals visual bypass indicator 4 GPM flow rate
Unit of Measure

Specifications

Type

N/A Handheld Offline Kidney Loop

Seal Material

N/A Buna

Medium

N/A Petroleum Based Hydraulic Fluids Compatible with Buna

Weight

N/A 19.96 kg44 lb

Size

N/A BN

Mounting Type

N/A Offline

Operating Temperature [Min]

N/A -4 ºC25 ºF

Operating Temperature [Max]

N/A 66 ºC150 ºF

Configuration

N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand

Flow

N/A 4 gpm15.1 L/min

Cracking Pressure

N/A 2 bar30 psi

Filter Rating

N/A 10 µm

Designation

N/A Single

Operating Pressure [Max]

N/A 1 bar14.5 psi

Cap Material

N/A Aluminum

Indication Type

N/A Visual Indicator

Bowl Material

N/A Aluminum

Material

N/A BetaMicron®

Max Viscosity

N/A 1600 SUS

Schedule

N/A C

End Type

N/A 1 in. Suction Hose Wand/ 3/4 in. Discharge Hose Wand

Dimensions

Width

N/A 13 in330 mm

Diameter

N/A 15 in381 mm

Height

N/A 22.0 in558.8 mm

Application

Application

N/A Industrial Mobile Vehicles Marine Agriculture Bulk Fuel Filtration