Print Back
The pressure transmitter series HDA 4300 has a ceramic pressure measurement cell with a thick-film strain gauge which has been specially developed for measuring relative pressure in the low pressure range.

The output signals 4 to 20 mA or 0 to 10 V allow connection of all HYDAC ELECTRONIC GMBH measurement and control devices as well as industry standard control and monitoring instruments.

The main areas of application are low-pressure applications in hydraulics and pneumatics, particularly in
more
Unit of Measure

Specifications

Type

Electronic Pressure Transmitter

Model Code Description

HDA 4385-A-0030-000-F1 (psi)

Direct Current (DC) Supply Voltage When Applied According to UL Specifications

8 to 30 V

Residual Ripple of Supply Voltage

≤ 5 %

Electrical Connection

Male, 3 Pole + PE, DIN EN175301-803 (DIN 43650) (Connector Supplied)

Sensor Material

Ceramic

No of Conductor

2

Seal Material

Fluorocarbon Elastomer (FKM)

Material of Connection

Stainless Steel

Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms

≤ 100 g

Version

Pounds Per Square Inch (PSI)

Current Consumption

≤ 25 mA

Operating Temperature Range

-13 to 185 ºF

Input Measuring Range

30 psi

BUn

EA

Division

ELECTRONICS

Product Group Family

PRESSURE TRANSDUCERS

Product

PRESSURE TRANSDUCERS

Input Data

Input Overload Pressure

100 psi

Input Burst Pressure

150 psi

Mechanical Connection Type

1/4" NPT, Male

Mechanical Connection Size

1/4-18 NPT, Male

Torque Value

40 N·m30 lb·ft

Output Data

Output Signal

4 to 20 mA

Output Permitted Load Resistance

RLmax=(UB - 8 V)/20 mA (kΩ)

Output Typical Accuracy to DIN 16086 At Maximum Setting (Full Scale)

≤ ± 0.5 %

Output Maximum Accuracy to DIN 16086 At Maximum Setting (Full Scale)

≤ ± 1 %

Output Typical Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale)

≤ ± 0.25 %

Output Maximum Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale)

≤ ± 0.5 %

Output Typical Temperature Compensation Zero Point (Full Scale)

≤ ± 0.02 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

≤ ± 0.03 %/°C

Output Typical Temperature Compensation Over Range (Full Scale)

≤ ± 0.02 %/°C

Output Maximum Temperature Compensation Over Range (Full Scale)

≤ ± 0.03 %/°C

Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale)

≤ ± 0.5 %

Output Maximum Hysteresis (Full Scale)

≤ ± 0.4 %

Output Repeatability (Full Scale)

≤ ± 0.1 %

Output Rise Time

≤ 1 ms

Output Long-Term Drift Per Year (Full Scale)

≤ ± 0.3 %

Environmental Conditions

Compensated Temperature Range

-13 to 185 ºF

Storage Temperature Range

-40 to 212 ºF

Fluid Temperature Range

-13 to 212 ºF

Note for Fluid Temperature Range

-13 ºF with FPM or EDPM seal, -40 ºF on request

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

≤ 20 g

Protection Class According to DIN EN 605293

IP 65

Pin Connections

Pin Connection 1

Signal+

Pin Connection 2

Signal-

Pin Connection 3

No Connection

Pin Connection (Ground)

Housing

Special Features

N/A

  • Very Small Temperature Error
  • Excellent EMC Characteristics
  • Very Compact Design
  • Competitive Price/Performance Ratio

Accessories

N/A Appropriate accessories, such as electrical female connectors, can be found in the Accessories brochure.

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.
Subject to technical modifications.