Print Back
This pressure transmitter has been specially developed for shipbuilding applications and is based on the HDA 4000 series.

The HDA 4700 is designed to measure relative pressures in the high pressure range by means of its sensor measurement cell with thin-film strain gauge on a Stainless Steel membrane.

The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA.
Unit of Measure

Specifications

Model Code Description

HDA 4785-A-006-S00

Industry Standards/Certifications

CE Mark: EN 61000-6-1 / 2 / 3 / 4

Type

Shipping Approval Pressure Transducer

Mechanical Connection Type

1/4-18 NPT Male (with Adapter)

Weight

0.33 lb

Housing Material

Stainless Steel

Burst Pressure

100 bar

Output Signal

4 to 20 mA

Wetted Material

Mechanical Connection: Stainless Steel

Seal: FKM

Electrical Connection

Male, EN175301-803, 3 Pole + PE

DC Power Supply Voltage

10 to 32 V

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

≤ ± 0.25 %

Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale)

≤ ± 0.5

Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

≤ ± 0.15 %

Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

≤ ± 0.25 %

Output Typical Temperature Compensation Zero Point (Full Scale)

≤ ± 0.008 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

≤ ± 0.015 %/°C

Output Typical Temperature Compensation Span (Full Scale)

≤ ± 0.008 %/°C

Output Maximum Temperature Compensation Span (Full Scale)

≤ ± 0.015 %/°C

Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale)

≤ ± 0.3 %

Output Maximum Hysteresis (Full Scale)

≤ ± 0.1 %

Output Repeatability (Full Scale)

≤ ± 0.05 %

Output Rise Time

≤ 1 ms

Output Long-Term Drift Per Year (Full Scale)

≤ ± 0.1 %

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

≤ 20 g

Pin Connection 1

Signal +

Pin Connection 2

Signal -

Pin Connection 3

Not Connected

Pin Connection (Ground)

Housing

Residual Ripple of Supply Voltage

≤ 5 %

Life Expectancy (0 to 100% Full Scale (FS))

> 10 Million Cycles

Overload Pressure

15 bar

Operating Temperature [Min]

-25 ºC

Operating Temperature [Max]

85 ºC

Compensated Temperature Range

-25 to 85 ºC

Storage Temperature Range

-40 to 100 ºC

Fluid Temperature Range

-25 to 100 ºC

Operating Pressure [Min]

0 bar

Operating Pressure [Max]

6 bar

Degree of Protection

IP 67

Torque Value

40 N·m

Division

ELECTRONICS

Product Group Family

PRESSURE TRANSDUCERS

Product

PRESSURE TRANSDUCERS

Additional Information

N/A The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing.

For use in the shipping industry, these pressure transmitters have been approved by the following organizations.

American Bureau of Shipping

Lloyds Register of Ships

Det Norske Veritas / Germanischer Lloyd

Bureau Veritas

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.