Print Back
The pressure transmitter HDA 4700 in CSA version has been specially developed for the North American market for use in potentially explosive atmospheres and is based on the HDA 4000 series.

As with the industry model, the HDA 4700 in CSA version has a very accurate and robust sensor cell with a thin-film strain gauge on a stainless steel membrane.

Intended fields of application are, for example, the oil and gas industry, on gas turbines or in locations with high levels of dust contamination, e.g.
more
Unit of Measure

Specifications

Type

Electronic Pressure Transmitter

Model Code Description

HDA 4775-A-5000-CNA-000(psi)

Mechanical Connection Type

9/16-18 UNF 2A Male (SAE 6 Male)

Input Burst Pressure

29000 psi

Mechanical Connection Size

SAE-6, Male

Output Signal

4 to 20 mA

Electrical Connection

Male EN175301-803 3 Pole + PE (Mating Connector Supplied)

BUn

EA

No of Conductor

2

Output Permitted Load Resistance

RLmax=(UB - 8 V)/20 mA (kΩ)

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

≤ ± 0.25 %

Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

≤ ± 0.15 %

Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

≤ ± 0.25 %

Output Typical Temperature Compensation Zero Point (Full Scale)

≤ ± 0.008 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

≤ ± 0.015 %/°C

Output Typical Temperature Compensation Span (Full Scale)

≤ ± 0.008 %/°C

Output Maximum Temperature Compensation Span (Full Scale)

≤ ± 0.015 %/°C

Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale)

≤ ± 0.3 %

Seal Material

Fluorocarbon Elastomer (FKM)

Material of Connection

Stainless Steel

Output Maximum Hysteresis (Full Scale)

≤ ± 0.1 %

Output Repeatability (Full Scale)

≤ ± 0.05 %

Output Rise Time

≤ ± 1 ms

Output Long-Term Drift Per Year (Full Scale)

≤ ± 0.1 %

Direct Current (DC) Supply Voltage When Applied According to UL Specifications

8 to 30 V

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

≤ 20 g

Pin Connection 1

Signal+

Pin Connection 2

Signal-

Pin Connection 3

No Connection

Pin Connection (Ground)

Housing

Current Consumption

≤ ± 25 mA

Residual Ripple of Supply Voltage

≤ 5 %

Life Expectancy (0 to 100% Full Scale (FS))

> 10 Million Cycles

Input Overload Pressure

11600 psi

Input Measuring Pressure Range

5000 psi

Operating Temperature Range

-25 to 85 ºC-13 to 185 ºF

Note for Operating Temperature Range

-25 ºC (-13 ºF) with FKM seal, -40 ºC (-40 ºC) on request

Compensated Temperature Range

-13 to 185 ºF

Storage Temperature Range

-40 to 212 ºF

Fluid Temperature Range

-13 to 212 ºF

Protection Class According to DIN EN 605293

IP 67

Torque Value

20 N·m15 lb·ft

Industry Standards/Certifications

CE Mark EN 61000-6-1/2/3/4

Accessories

Accessories

Appropriate accessories, such as electrical female connectors, can be found in the Accessories brochure.

Special Features

Special Features

  • Highly robust sensor cell
  • Very small temperature error
  • Excellent EMC characteristics
  • Very compact design
  • Competitive price / performance ratio

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.
Subject to technical modifications.