Print Back
The pressure transmitter HDA 4300 is a compact pressure transmitter (intrinsically safe version) which is used to measure relative pressures in hydraulics and pneumatics. The double approval in accordance with ATEX and IECEx enables universal, almost worldwide utilization of the devices in potentially explosive atmospheres.

As with the industry model, the ATEX/IECEx version HDA 4300 has a ceramic measurement cell with thick-layer strain gauge.

Intended fields of application are, for example, in
more
Unit of Measure

Specifications

Model Code Description

HDA 4386-A-0250-EN1-000-E1(psi)

Industry Standards/Certifications

CE Mark EN 61000-6-1/2/3/4

EN 60079-0/1/31

Mechanical Connection Type

1/4-18 NPT, Male

Weight

0.331 lb

Input Burst Pressure

1000 psi

Mechanical Connection Size

1/4 in. NPT

Output Signal

4 to 20 mA

Wetted Material

Mechanical Connection: Stainless Steel

Sensor cell: Ceramic

Seal EPDM

Electrical Connection

Male, M12, 4 Pole

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

≤ ± 0.5 %

Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

≤ ± 0.25 %

Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale)

≤ ± 0.5 %

Output Typical Temperature Compensation Zero Point (Full Scale)

≤ ± 0.02 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

≤ ± 0.03 %/°C

Output Typical Temperature Compensation Over Range (Full Scale)

≤ ± 0.02 %/°C

Output Maximum Temperature Compensation Over Range (Full Scale)

≤ ± 0.03 %/°C

Output Maximum Non-Linearity According to DIN 16086 Terminal Based (Full Scale)

≤ ± 0.5 %

Output Maximum Hysteresis (Full Scale)

≤ ± 0.4 %

Output Repeatability (Full Scale)

≤ ± 0.1 %

Output Rise Time

≤ 1.5 ms

Output Long-Term Drift Per Year (Full Scale)

≤ ± 0.3 %

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

≤ 20 g

Pin Connection 1

Signal +

Pin Connection 2

Not Used

Pin Connection 3

Signal -

Pin Connection 4

Not Used

Current Consumption

25 mA

Residual Ripple of Supply Voltage

≤ 5 %

Life Expectancy (0 to 100% Full Scale (FS))

> 10 Million Cycles

Input Overload Pressure

725 psi

Compensated Temperature Range

-4 to 185 ºF

Storage Temperature Range

-40 to 212 ºF

Operating Pressure [Min]

0 psi

Operating Pressure [Max]

250 psi

Protection Class According to DIN EN 605293

IP 67

Torque Value

40 N·m30 lb·ft

DC Power Supply Voltage

12 to 28 V

Division

ELECTRONICS

Product Group Family

PRESSURE TRANSDUCERS

Product

PRESSURE TRANSDUCERS

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.
Subject to technical modifications.