HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Conoscreen®
> Part Number 62698
Part Number 62698, CS 701
List Price
QUOTE
Conoscreen® Model 701 with 2 disks of 710 mm
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Conoscreen®
Seal Material
N/A
304, 316 Stainless Steel
Size
N/A
2 Disks