HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Rolling Media Filtration
>
RMF - Rolling Media Filtration
> Part Number 62721
Part Number 62721, RMF275
List Price
QUOTE
RMF, flows up to 275 gpm, utilizes 39" media roll
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
RMF
Seal Material
N/A
Aluminum, Stainless
Flow
N/A
275 gpm