Print Back
A screw-in cartridge, solenoid operated, 4 way, 3 position, direct acting, spool type valve.
Unit of Measure

Specifications

Type

N/A Screw-In Cartridge Solenoid Operated Valve

Model Code Description

N/A WK10G-01M-SS8-N-12DL

Style

N/A Spool Type

Flow Direction

N/A 4-Way, 3 Position

Action Type

N/A Direct Acting

Operating Pressure

N/A 350 bar5000 psi

Internal Leakage

N/A 11.6 cu in/min. at 3000 psi and 158 SUS (190 cc/min at 250 bar and 34 cSt)

Minimum Fluid Operating Temperature

N/A -4 ºF-20 ºC

Maximum Fluid Operating Temperature

N/A 248 ºF120 ºC

Ambient Temperature [Min]

N/A -4 ºF-20 ºC

Ambient Temperature [Max]

N/A 140 ºF60 ºC

Continuous Coil Duty Rating of Nominal Voltage

N/A 85 to 115 %

Current Draw at 12 Direct Current (DC) Voltage and 68 ºF (20 ºC)

N/A 1.5 A

Current Draw at 24 Direct Current (DC) Voltage and 68 ºF (20 ºC)

N/A 0.8 A

Pull-In Current [Min] of Nominal at 5000 psi (350 bar)

N/A 90 %

Fluid Compatibility

N/A Mineral-Based or Synthetics with Lubricating Properties

Viscosity

N/A 7.4 to 420 cSt50 to 2000 SUS

Filtration

N/A 21/19/16 or Cleaner (per ISO 4406)

Installation

N/A No Orientation Restrictions

Cavity

N/A FC10-4

Cavity Tools (Rougher)

N/A 02580248

Cavity Tools (Finisher)

N/A 02580249

Cartridge Weight

N/A 0.64 lb0.29 kg

Coil Weight

N/A 2 x 0.42 lb2 x 0.19 kg

Cartridge Material

N/A Steel

Work Surface

N/A Hardened

Exposed Surface

N/A Zinc Plated

O-Ring Material

N/A Buna-N or Viton®

Back-Up Ring Material

N/A PTFE

Coil Material

N/A Class N

Wire

N/A High Temperature Magnet

Shell

N/A Steel

Encapsulation

N/A Polyamide

Seals

N/A Buna-N

Seal Kit

N/A FS104-N - P/N: 03051912

Override Option

N/A Push/Pull Type, Not Detented

Ports

N/A SAE-8

Body

N/A Steel

Coil Voltage

N/A 12 V

Coil Voltage Type

N/A DC

Coil Connector

N/A Leadwires (2) - 18 in. Long (46 cm)

Coil Model

N/A 40-1836, 2 per Assembly

Nominal Flow at 3000 psi

N/A 6 gpm

Nominal Flow at 210 bar

N/A 23 L/min

BUn

N/A EA

Division

N/A HYDRAULIC DIVISION

Product Group Family

N/A SOLENOID CARTRIDGE VALVES-SPOOL STYLE

Product

N/A SOLENOID VALVES

Operation

N/A When de-energized the WK06J allows flow from cylinder ports 2 and 4 to port 1, port 3 is blocked. When coil S1 is energized the spool shifts and allows flow from port 2 to port 1 and from port 3 to port 4. When coil S2 is energized the spool shifts and allows flow from port 4 to port 1 and from port 3 to port 2.

Features

N/A Push/pull type manual override button, detented manual override option

Note

N/A All measurements are subject to technical modifications.

Coils with internal diode are available.