Print Back
Buegu clamps are ideal for mobile applications where space is limited. They absorb shock and vibration, and reduce noise.
Unit of Measure

Specifications

Type

Buegu Clamps

Model Code Description

HRBGS 0A GT/HUE18 10 TPE A4

Number of Tubes

1

Stirrup and Weld Plate

Carbon Steel

Clamp Body

Thermoplastic Elastomer (Santoprene TPE 73)

Minimum Temperature

-40 ºC-40 ºF

Maximum Temperature

125 ºC257 ºF

Series

HRBGS

Clamp Size

0A

Application

Rubber Body & Sleeve for Buegu Clamp

Metal Components Material

Carbon Steel

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Tube O.D.

1/4 in3/8 in

Pipe Size

1/8 in
Bore Diameter D11 0.394 in10 mm

Dimension A1

0.56 in15 mm

Dimension A2

1.34 in34 mm

Dimension H1

0.39 in10 mm

Dimension H2

0.91 in23 mm

Dimension B

0.78 in20 mm

Bolt Size C

M6 x 25

Features

N/A

  • Low Profile Design
  • Shock and vibration reduction
  • Easy installation

Note

N/A

  1. Dimensions are in inches (mm).
  2. Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.

  • 1 Consult factory for sizes 1 and 2 with different bore diameters.