Print Back
"P" style clamp used for mounting a multitude of light duty applications including cables, pneumatic lines, and conduit.
Unit of Measure

Specifications

Type

"P" Style Clamp

Model Code Description

HSPN-12

Materials

Carbon Steel

Clamp Size

12

Finish

Zinc Electroplated for Corrosion Resistance

Cushion Material

EPDM Cushion

Color

Silver with Black

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Mounting Hole Size

0.26 in6.6 mm

Width

1/2 in

Holding Diameter D

3/4 in19.1 mm

Dimension L

3/4 in19.1 mm

Dimension A

0.26 in6.6 mm

Dimension B

0.50 in12.7 mm

Dimension T

0.03 in0.8 mm

Features

N/A HSPN clamps provide electrical insulation and vibration absorption.

Application

N/A Cables, Pneumatic lines, Conduit

Note

N/A

  1. Dimensions are in inches (mm).
  2. Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.