Print Back
"P" style clamp used for mounting a multitude of light duty applications including cables, pneumatic lines, and conduit.
Unit of Measure

Specifications

Type

N/A "P" Style Loop Clamp

Model Code Description

N/A HLVZ-29

Materials

N/A Steel

Clamp Size

N/A 29

Finish

N/A Vinyl Dipped Galvanized

Cushion Material

N/A PVC Coated

Color

N/A Silver with Black

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Mounting Hole Size

N/A 0.53 in13.5 mm

Width

N/A 1 in

Holding Diameter D

N/A 1-13/16 in46.0 mm

Dimension L

N/A 1-9/16 in39.6 mm

Dimension A

N/A 0.56 in14.3 mm

Dimension B

N/A 1.00 in25.4 mm

Dimension T

N/A 0.05 in1.3 mm

Application

N/A Cables, Pneumatic lines, Conduit

Note

N/A

  1. Dimensions are in inches (mm).
  2. Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.