Print Back
U-bolt clamps are a simple solution for securing pipes and other cylindrical objects. The clamps consist of a threaded "U" and a contoured saddle.
Unit of Measure

Specifications

Type

N/A U-Bolt Clamps

Model Code Description

N/A HRRBS 17 L 406.4 PP ST ZN

Metal Component Material

N/A Threaded "U" - Zinc-Plated Carbon Steel

Material Finish

N/A Zinc Plated

Series

N/A HRRBS

Clamp Size

N/A 16 in406.4 mm

Clamp Material

N/A Polypropylene

BUn

N/A EA

Dimensions

Dimension D1

N/A M24

Dimension B

N/A 3.94 in100 mm

Dimension E1

N/A 17.8 in452 mm

Pipe Size

N/A 16 in406.4 mm

Dimension L2

N/A 21.26 in540 mm

Dimension B1

N/A 2.36 in60 mm

Dimension H1

N/A 19.17 in487 mm

Diameter A

N/A 16.85 in428 mm

Features

N/A

  • Metric Threads
  • Easy installation