Print Back
Designed for the tough jobs, the HUB Series secures pipe runs to any flat surface. The U-Bolt traps and secures the cushion in place to prevent lateral movement, while nylon insert locknuts provide a positive lock.
Unit of Measure

Specifications

Type

U-Bolt Clamps

Model Code Description

HUB 5P

Application

Pipe

Metal Component Material

Carbon Steel

Material Finish

Electro-Galvanized

Cushion Material

Thermoplastic Elastomer, rated from -50º to 275ºF

Series

HUB

Clamp Size

5 in

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Dimension D1

3/8-16 UNC-2B

Dimension E1

6.56 in167 mm

Pipe Size

5 in

Diameter A

5.56 in

Dimension B

3.25 in

Dimension C

6.56 in

Dimension D

4.5 in

Dimension E

3.03 in

Dimension F

1.24 in

Features

N/A The cushion design provides total load distribution, allowing the U-Bolt to become a full contact hanger, eliminating knife-edge loading. Extremely cost effective, especially in larger sizes.